TPS2071EVM-159

TPS2071EVM-159

Order now

Overview

  • Bus-powered input voltage range (BP), 0 to 100 mA/port, 4.75 V min to 5.25 V max
  • Self-power input voltage range (SP), 0 to 500 mA/port, 4.85 V min to 5.15 V max
  • Downstream output voltage range in bus-powered mode, 0 to 100 mA/port, 4.4 V min to 5.25 V max
  • Downstream output voltage range in self-powered mode, 0 to 500 mA/port, 4.75 V min to 5.15 V max
  • Output current range, bus-powered, 0 to 0.1 A
  • Output current range, self-powered, 0 to 0.5 A
  • Output current limit, bus-powered, 0.15 A typical
  • Output current limit, self-powered, 0.90 A typical
  • Output Voltage: DC 5V +/- 3 %
  • Max. Output Current: 2 A or up
  • Connector: 2.1 mm (0.8 inch) diameter, female connector, positive center/inner ring polarity
  • AC Adapter Recommendation: WA15-050-13/1 from VENTRON

The TPS2071EVM-159 Evaluation Module provides a convenient method for evaluating the performance of a hybrid (bus-powered/self-powered)hub using the TPS2071 USB Hub Power Controller. A complete designed and tested USB hub is presented. The hub is an EVM that can deliver up to 0.5 A of continuous output current in self-powered mode or up to 0.1 A of continuous output current in bus-powered mode.

AC Adapter NOT included

Features
  • Complete 4-Port Hub Reference Design featuring TPS2071 USB Power Controller and TUSB2046B USB Device Controller.
  • Smaller, simpler, and more cost-effective design due to advanced integration of TPS2071


Board Layout
Power Jack
Schematic
Test Setup
USB downstream connectors (4)
USB upstream connector

Load switches
TPS2070 — Pwr controller for Bus/Self Pwrd Hub w/ 5V LDO Control, 3.3V LDO, 8 pwr switches Act-Lo BPMode ind TPS2071 — Pwr controller for Bus/Self Pwrd Hub w/ 5V LDO Control, 3.3V LDO, 8 pwr switches Act-Hi BPMode ind TPS2074 — Pwr controller for Bus/Self Pwrd USB Hub with 3.3V LDO, 8 pwr switches, Act-Low BPMode indicator TPS2075 — Pwr controller for Bus/Self Pwrd USB Hub with 3.3V LDO, 8 pwr switches, Act-high BPMode indicator

 

USB hubs
TUSB2046B — 4-port USB 2.0 12-Mbps USB full-speed hub TUSB2046I — 4-port 12-Mbps USB full-speed hub with optional serial EEPROM interface
Download View video with transcript Video

Order & start development

Evaluation board

TPS2071EVM-159 — TPS207x Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2071EVM-159 — TPS207x Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS2071 Hybrid USB Hub Evaluation Module User's Guide Aug 3, 2000
Certificate TPS2071EVM-159 EU Declaration of Conformity (DoC) Jan 2, 2019
Errata Errata to the SLVU037 User's Guide Feb 14, 2001

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos