TPS22960EVM

TPS22960EVM

Order now

Overview

The TPS22960EVM evaluation module (EVM) allows the user to connect power to and control the 8pin µQFN package load switch. Parameters such as the On State Resistance, Output Slew Rate and Output Discharge properties can be easily evaluated

Features
  • Input voltage range: 1.62 V to 5.5 V
  • 500mA max continuous current per channel
  • Access to the VIN, VOUT, and Control pins
  • Adjustable Slew Rate selection made through the SR pin of the device using an EVM jumper
  • Output loading resistors, a 33Ω, 1-W and 1/8-W 0805 mounting pads per each channel
Load switches
TPS22960 — 2-ch, 5.5-V, 0.5-A, 435-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22960EVM — TPS22960EVM Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22960EVM — TPS22960EVM Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS22960EVM Dual Channel Load Switch IC (Rev. A) Jan 16, 2014
Certificate TPS22960EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos