TPS22975EVM

TPS22975EVM

Order now

Overview

The TPS22975 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22975 and TPS22975N load switches. The TPS22975EVM allows the user to apply different input voltages (0.6-V to 5.7-V) under different loading conditions (0-A to 6-A) to the TPS22975/TPS22975N. Output, input, and switching waveforms can be monitored on the EVM.

Features
  • Features both TPS22975 and TPS22975N
  • Input voltage range: 0.6-V to 5.7-V
  • Input current range: 0-A to 6-A
  • Access to VIN, VOUT, VBIAS, and ON pins
  • VIN and VOUT Sense connections for measuring VIN, VOUT or RON
Load switches
TPS22975 — 5.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown
Download View video with transcript Video

Order & start development

Evaluation board

TPS22975EVM — TPS22975 5.7V, 6A, 16mΩ On-Resistance Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22975EVM — TPS22975 5.7V, 6A, 16mΩ On-Resistance Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22975 Load Switch Evaluation Module User's Guide PDF | HTML Jun 10, 2016
Certificate TPS22975EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos