TPS22990NEVM

TPS22990NEVM

Order now

Overview

The TPS22990N evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990N load switch. The TPS22990NEVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 10 A) to the TPS22990N. Parameters such as the on-resistance, rise time, and output pull-down resistance are easily and accurately evaluated.

Features
  • Input voltage range: 0.8 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to VIN, VOUT, VBIAS, ON, and PG pins
  • VIN and VOUT Sense connections for measuring VIN, VOUT or RON
  • Power good (PG) signal can be monitored via test point
Load switches
TPS22990 — 5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22990NEVM — TPS22990N 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22990NEVM — TPS22990N 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22990 Load Switch Evaluation Module User's Guide Jun 8, 2016
Certificate TPS22990NEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos