TPS2412EVM

TPS2412EVM

Order now

Overview

The TPS2412EVM is an evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2412s and MOSFETs.

Features

The 5 V supply is jumper selected to power VDD on the TPS2412s and the glitch circuit if the control voltage is less than 3.0 V. The Glitch maker, discussed in the test methods section of the User's Guide, applies a 1 ohm load to the input supply for 1 ms. This disruption allows the user to scope test points and observe system recovery. The Rset resistor is used to program the turn-off point of the TPS2411.

Ideal diode & ORing controllers
TPS2412 — 0.8-V to 16.5-V 1.2A IQ 292-uA Igate source N+1 and OR-ing power rail controller TPS2413 — 0.8-V to 16.5-V 1.2A IQ 291-uA Igate source N+1 and OR-ing power rail controller

 

MOSFETs
CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS2412EVM — TPS2412 Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2412EVM — TPS2412 Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2411EVM and TPS2413EVM User's Guide Jan 2, 2007
Certificate TPS2412EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos