TPS24751EVM-546

TPS24751EVM-546

Order now

Overview

TPS24751EVM-546 features a highly sophisticated hot swap controller with integrated MOSFET with built in SOA protection. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the device. TPS24751 will automatically retry while TPS24750 will latch after a system fault.

Features
  • 10A integrated MOSFET hot swap controllers with either automatic retry (TPS24751) or latched fault (TPS24750)  versions.
  • 35A input/output screw type terminals.
  • Onboard fault and power good LED’s.
  • Linear output ramp (gate dV/dt control) option using jumper.
  • On board test point access for all device level pins.
eFuses (integrated hot swaps)
TPS24751 — 2.5-V to 18-V, 3mΩ, 0.01-12A eFuse with driver for external blocking FET
Download View video with transcript Video

Order & start development

Evaluation board

TPS24751EVM-546 — TPS24751EVM-546 2.5 to 18 V Positive Voltage 10A Integrated Hot-Swap Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS24751EVM-546 — TPS24751EVM-546 2.5 to 18 V Positive Voltage 10A Integrated Hot-Swap Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2475X EVM User Guide Sep 9, 2013
Certificate TPS24751EVM-546 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos