TPS3897A-6P-EVM047

TPS3897A-6P-EVM047

Order now

Overview

The TPS3897A-6P-EVM047 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3897A and TPS3896P single-channel adjustable supervisory circuit. The EVM has two complete adjustable supervisory circuits, one featuring a push-pull output and one featuring an open-drain output. Either circuit can be easily be modified to accommodate the alternative supervisors of this same family. The EVM uses 0.1% resistors to program each 3.3-V supervisory voltage threshold to ensure accuracy, a capacitor for programming the output delay, and connectors for ease of use.

Features
  • Input supply voltage: 1.7 V to 6.5 V
  • Adjustable supervisor voltage: resistor programmable to 0.5 V minimum
  • Quiescent current: 6 µA (typical, not including contribution of adjustment resistors)
  • SENSE threshold accuracy: 1% over temperature
  • Capacitor programmable SENSE voltage delay and ENABLE delay
  • Very small µSON IC package: 1.5mm x 1mm
  • Operation range: –40°C to +125°C
Reset & watchdog ICs
TPS3895 — Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output TPS3896 — Single-channel, ultra-small, adjustable supervisor with active-low, push-pull output TPS3897 — Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output TPS3898 — Single-channel, ultra-small, adjustable supervisor with active-low, open-drain output
Download View video with transcript Video

Order & start development

Evaluation board

TPS3897A-6P-EVM047 — Evaluation module for TPS389xx single-channel adjustable supervisory circuit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS3897A-6P-EVM047 — Evaluation module for TPS389xx single-channel adjustable supervisory circuit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS389xxA-XP-EVM047 User's Guide (Rev. A) Sep 1, 2011
Certificate TPS3897A-6P-EVM047 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos