TPS40055EVM-001

TPS40055EVM-001

Order now

Overview

In many modern electronic applications there is a growing demand for circuits to convert a12-V bus to digital voltages as low as, but not limited to 1.8 V. The current requirements can range from below 1 A to over 15 A. For high-efficiency and small circuit size the TPS40055 wide-input synchronous buck controller can be used to provide the necessary control and drive functions to implement these converters. The TPS40055EVM−001 operates at 300 kHz and delivers 1.8 V at 15 A with efficiency over 90% for much of the load range, and a full load efficiency of 88%.

The TPS40055 synchronous buck controller offers a variety of user programmable functions such as operating frequency, soft-start time, voltage feed-forward, high-side current limit, and external loop compensation. This controller also provides a regulated 10-V bias voltage which supplies onboard drivers for the N-channel switch and synchronous rectifier MOSFETs, utilizing adaptive gate drive logic to prevent cross conduction of the power MOSFETs.

Features
  • 92% peak efficiency at 6 A
  • 88% peak efficiency at 15 A
  • 1.8V output at 15 A
  • VIN range from 10 VDC to 14 VDC
  • Small circuit size 1.4” x 2.5” SMT design, components on single side
  • Line/load regulation < 0.5%
  • High-frequency 300-kHz operation
  • Transient deviation 60 mV with 10-A load step
DC/DC controllers
TPS40054 — Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only TPS40055 — Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 — Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias

 

MOSFETs
CSD17505Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.5 mOhm CSD17522Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 8.1 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40055EVM-001 — Evaluation Module Converts 12V Bus to 1.8V at 15 Amps

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40055EVM-001 — Evaluation Module Converts 12V Bus to 1.8V at 15 Amps

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS40055 Based Design Converts 12V Bus to 1.8V at 15Amps EVM Feb 6, 2004
Certificate TPS40055EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos