TPS40200EVM-002

TPS40200EVM-002

Order now

Overview

The TPS40200EVM-002 evaluation module (EVM) uses the TPS40200 non-synchronous buck controller to provide a resistor selected 3.3 V output voltage that delivers up to 2.5 A from a 24 V input bus. The EVM operates from a single supply and uses a single P-channel power FET and Schottky Diode to produce a low cost buck converter. The part operates at a 200 kHz clock frequency as determined by an external resistor and capacitor. TPS40200EVM-002 is designed to operate with an 18 to 36 V input and to produce a regulated 3.3 V output with a load current from 0.125 to 2.5 A. The TPS40200EVM-002 demonstrates using the TPS40200 in a typical buck converter application. The board sacrifices some layout density to provide ample test points for module evaluation. This EVM can be modified to support output voltages from 0.7 V to 5 V and above, by changing a single feedback resistor. A table is included in the User Guide that lists specific 1% resistors for some common output voltages.

Features
  • 18 V to 36 V input range
  • 3.3 V output, adjustable with single feedback resistor
  • 0.125 A to 2.5 A steady-state output current
  • 200 kHz switching frequency
  • Single P-channel MOSFET and single rectifier
  • Two-layer, 1.275 inch x 1.675 inch, surface-mount design with all components on one side
  • Convenient test points for probing critical waveforms and noninvasive loop response testing
DC/DC controllers
TPS40200 — Wide Input Non-Synchronous Buck DC/DC Controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS40200EVM-002 — Evaluation Module for a 24V Input

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40200EVM-002 — Evaluation Module for a 24V Input

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40200EVM-002 with a 24V Input (Rev. B) Apr 7, 2009
Certificate TPS40200EVM-002 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos