TPS40422EVM-091

TPS40422EVM-091

Order now

Overview

The Texas Instruments TPS40422EVM-091 evaluation module (EVM) helps designers evaluate the performance of the TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus. The EVM is designed to use a regulated 8.0Vdc to 14.0Vdc bus to produce two regulated outputs. One output is 1.2Vdc at a maximum of 20A load current, and the other is 3.3V at a maximum of 15A load current. The EVM also features the CSD86350Q5D NexFET™ Power Block FETs. The EVM is designed to demonstrate the TPS40422 in a typical dual output application.

Features
  • 8V to 14V input range
  • Two independent fixed outputs: 1.2V at 20A and 3.3V at 15A
  • PMBus enabled analog controller
  • Programmable switching frequency: 200kHz–1MHz
  • Programmable soft-start
  • Programmable over current protection
  • Inductor resistance or series resistance used for current sensing
  • Remote voltage sense amplifier on the primary 1.2V output
  • Voltage Mode Feedback Control with Voltage Feedforward
DC/DC controllers
TPS40422 — Dual Output or Multiphase Synchronous Buck Controller with PMBus
Download View video with transcript Video

Order & start development

Evaluation board

TPS40422EVM-091 — TPS40422 Dual Output or Multiphase Synchronous Buck Controller Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40422EVM-091 — TPS40422 Dual Output or Multiphase Synchronous Buck Controller Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the PWR091EVM Dual-Output DC/DC Analog With PMBus Interface Jan 5, 2011
Certificate TPS40422EVM-091 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos