TPS4HC120EVM

TPS4HC120EVM

Order now

Overview

The TPS4HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS4HC120 high side switch. The evaluation module is fully equipped to test the TPS4HC120 to ease the device integration to various power system applications. The TPS4HC120EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.

High-side switches
TPS4HC120-Q1 — Automotive, four-channel 120mΩ smart high-side switch with low power mode
Download View video with transcript Video

Get started

  • Operating voltage: 3V to 28V
  • Ambient operating temperature: -40°C to 125°C
  • Highly accurate current sense
  • Adjustable current limit with external resistor
  • Overcurrent, short-to-ground, open-load and short-to-battery detection
  • Onboard LDO allowing for control signal manipulation
  • Output jumper to support inductive discharge configurations
  • Tested according to AECQ100-12
  • Certification of ISO7637-2 and ISO16750-2

Order & start development

Evaluation board

TPS4HC120EVM — TPS4HC120-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS4HC120EVM — TPS4HC120-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS4HC120-Q1 Evaluation Module User's Guide PDF | HTML Sep 16, 2024
Certificate TPS4HC120EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 15, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos