TPS51388EVM

TPS51388EVM

Order now

Overview

The TPS51388EVM is a fully assembled and tested circuit for evaluating the TPS51388 converter. The evaluation module is configured to operate from input voltage range of 5.5V to 24V and produce a regulated 5.15V output with up to 12A load current. Most settings of the device can be easily adjusted or set through jumpers, such as operation mode (OOA or ECO), external bypass supply and switching frequency.

Features
  • 5.5V to 24V input voltage range
  • 0.6V to 5.5V output voltage range
  • Up to 12A output current
  • OOA mode and Eco-mode
  • Fast transient response
DC/DC converters
TPS51388 — 4.5-V to 24-V input, 12-A synchronous buck converter with adjustable output
Download View video with transcript Video

Order & start development

Evaluation board

TPS51388EVM — TPS51388 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS51388EVM — TPS51388 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS51388 Step-Down Converter Evaluation Module User's Guide PDF | HTML Sep 3, 2024
Certificate TPS51388EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 15, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos