TPS53316EVM-075

TPS53316EVM-075

Order now

Overview

The TPS53316EVM-075 evaluation module (EVM) is a step-down regulator featuring TPS53316. TheTPS53316 is a fully integrated step-down regulator employing voltage mode control. The TPS53316EVM-075 is designed to use a 3.3-V or 5-V voltage rail to produce a regulated 1.5-V output at up to 5-A load current. The TPS53316EVM-075 is designed to demonstrate the TPS53316 in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS53316.

Features
  • Continuous 5-A Output Current Capability
  • Supports all MLCC Output Capacitors
  • Voltage Mode Control
  • Selectable Light-Load Operation Modes (Forced Continuous Conduction Mode (FCCM),Diode-Emulation (DE) Mode and High-Efficiency (HEF) Mode)
  • Selectable Switching Frequency Settings (750 kHz, 1.1 MHz, and 2.0 MHz)
  • Selectable Overcurrent Threshold
  • Soft-Stop Output Discharge During Disable
  • Over Current, Over Voltage, Under voltage and Over Temperature Protections
  • Power Good Indication
  • .
  • Pre-Bias Output Voltage Start Up
  • Convenient Test Points for Probing Critical Waveforms
DC/DC converters
TPS53316 — High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher
Download View video with transcript Video

Order & start development

Evaluation board

TPS53316EVM-075 — Evaluation Module for TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53316EVM-075 — Evaluation Module for TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS53316EVM-075 Sep 28, 2011
Certificate TPS53316EVM-075 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos