TPS53647EVM-710

TPS53647EVM-710

Order now

Overview

The TPS53647EVM-710 evaluation module allows users to evaluate the TPS53647 controller. The TPS53647 is a 4-phase, D-CAP+™ step-down buck controller with PMBus interface for powering high current ASICs and FPGAs. The default configuration of this EVM is 4-phase to demonstrate a typical 1-V, 120-A output application, but it can be configured to 3-phase, 2-phase or 1-phase.

Features
  • VIN: 8 V to 14 V
  • VOUT: 1.0 V/120 A
  • Supports PMBus programming
  • 1 thru 4 phase operation
  • 256-BOOT voltage selections with pin-strapping
DC/DC controllers
TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC
Download View video with transcript Video

Order & start development

Evaluation board

TPS53647EVM-710 — TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller EVM with PMBus Interface for ASIC Power or High

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53647EVM-710 TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller EVM with PMBus Interface for ASIC Power or High

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the PWR710 EVM:4-Phase D-CAP+ Step-Down DC-DC Analog with PMBus Interface (Rev. A) Jun 23, 2015
Certificate TPS53647EVM-710 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos