TPS53667EVM-769

TPS53667EVM-769

Order now

Overview

The TPS53667EVM-769 evaluation module allows users to assess the operating characteristics of the TPS53667 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the included PMBus interface.

The EVM is configured as a 6-phase 1-V, 180-A output converter operating from a nominal 12-V supply, using a pin-strapped configuration to demostrate its use for high current ASIC or FPGA power. If fewer phases are required for a lower current application, the controller's configuration can be altered to reduce the active number of phases via the PMBus interface and the Fusion Digital Power™ designer software.

Features
  • VIN: 8 V to 14 V
  • VOUT: 1.0 V/180 A
  • Pin-Strapping and PMBus (NVM) configuration support
  • 1 thru 6 phase operation
  • Optimized efficiency with light or heavy loading

  • USB-to-GPIO USB Interface Adapter (for config/monitoring)
  • Fusion Digital Power Designer (for config/monitoring)

DC/DC controllers
TPS53667 6-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC
Download View video with transcript Video

Order & start development

Evaluation board

TPS53667EVM-769 — TPS53667 6-Phase, DCAP+TM Step-Down Buck Controller Evaluation Module with PMBus Interface

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53667EVM-769 TPS53667 6-Phase, DCAP+TM Step-Down Buck Controller Evaluation Module with PMBus Interface

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS53667EVM-769 Aug 2, 2016
Certificate TPS53667EVM-769 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos