TPS54-57XX0-CALC

TPS54-57XX0-CALC

Downloads

Overview

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output voltage or other parameters can meet the design specifications. A users configurable table is provided to be filled with selected components by the designer. All calculated results will get shown in the "Estimated Specifications" table.
  • Compensation: This worksheet offers AC analysis for TPS54xx0-Q1 and TPS57xx0-Q1. The AC model can be found from page 35 to page 37 in the TPS54160-Q1 datasheet. Suggested selection of components is shown in the "Chosen Value" column. User is also free to put in other values to carry out a specified design. Comparison metric is also provided to give a glance for phase margin and cross over frequency with different compensation network.
Download View video with transcript Video

Downloads

Calculation tool

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™ TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™ TPS57040-Q1 Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™ TPS57060-Q1 Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™ TPS57140-EP TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC CONVERTER WITH Eco-mode™ CONTROL TPS57140-Q1 Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™ TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™
Download options

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

close
Latest version
Version: 01.00.00.00
Release date: Oct 29, 2013
Products
DC/DC converters
TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™ TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™ TPS57040-Q1 Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™ TPS57060-Q1 Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™ TPS57140-EP TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC CONVERTER WITH Eco-mode™ CONTROL TPS57140-Q1 Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™ TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

Release Information

The design resource accessed as www.ti.com/lit/zip/slyc121 or www.ti.com/lit/xx/slyc121/slyc121.zip has been migrated to a new user experience at www.ti.com/tool/download/SLYC121. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos