TPS54200EVM-818

TPS54200EVM-818

Order now

Overview

The TPS54200 is a 28-V, 1.5-A, synchronous monolithic buck LED driver with integrated MOSFETs. The TPS54200 enables small designs by integrating the MOSFETs, internal compensation in SOT23-6 package and implementing current mode control to reduce external component count. Using the PWM pin, analog dimming mode and PWM dimming mode are both implemented. The deep dimming feature supports as low as 1% dimming ratio. For safety, kinds of protection are implemented, include LED open/short protection, sense resistor open/short protection, and device thermal protection. To protect LED from over current damage, the driver will be shut down and latched once over current detected.

Features
  • Two 150mΩ/70mΩ MOSFETs for 1.5A Continuous Output Current
  • 200mV/100mV Internal Voltage Reference in Analog/PWM dimming mode
  • Precision Analog dimming by PWM input as low as 1%
  • LED open/short Protection
  • Sense resistor open/short Protection
Illumination LED drivers
TPS54200 4.5V to 28V input voltage, synchronous buck LED driver
Download View video with transcript Video

Order & start development

Evaluation board

TPS54200EVM-818 — TPS54200 Synchronous Buck WLED Driver Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54200EVM-818 TPS54200 Synchronous Buck WLED Driver Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54200EVM-818 Buck LED Driver Evaluation Module Oct 17, 2016
Certificate TPS54200EVM-818 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos