TPS54201EVM-818

TPS54201EVM-818

Order now

Overview

The TPS54201EVM-818 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54201 synchronous buck switching regulator designed for high-current LED driver applications. The TPS54201 is a 1.5-A synchronous buck LED driver and features a wide input-voltage range (4.5 V to 28 V), deep analog-mode dimming (1% to 100%) implemented by a PWM input, and PWM-mode dimming capability. For safety, multiple types of protection are implemented, including LED open/short protection, sense-resistor open/short protection, and device thermal protection. To protect the LED from overcurrent damage, the driver enters hiccup protection mode once overcurrent is detected.

Features
  • Two 150-mΩ/70-mΩ MOSFETs for 1.5-A continuous output current
  • 200-mV/100-mV internal voltage reference in analog/PWM dimming mode
  • Precision analog dimming by PWM input as low as 1%
  • LED open/short protection
  • Sense-resistor open/short protection
Illumination LED drivers
TPS54201 4.5V-to-28V Input Voltage, Synchronous Buck LED driver
Download View video with transcript Video

Order & start development

Evaluation board

TPS54201EVM-818 — TPS54201 4.5V-to-28V Input Voltage, Synchronous Buck LED Driver Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54201EVM-818 TPS54201 4.5V-to-28V Input Voltage, Synchronous Buck LED Driver Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS54201EVM-818 28-V 1.5-A Buck LED Driver Evaluation Module User's Guide Feb 27, 2017
Certificate TPS54201EVM-818 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Power and Dimming LED with TPS54200 and TPS54201 Apr 25, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos