TPS54225EVM-538

TPS54225EVM-538

Order now

Overview

The TPS54225EVM-538 evaluation module is a single synchronous buck converter providing 1.05V at 2A from 5V to 17V input. The user’s guide describes the TPS54225EVM-538 performance. The TPS54225 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-sideswitching MOSFETs are incorporated inside the TPS54225 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54225 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54225 dc/dc synchronous converter is designed to provide up to a 2-A output from an input control voltage source of 4.5V to 18Vand an input power voltage source of 2V to 18V. The output voltage range is from 0.76V to 5.5V.

DC/DC converters
TPS54225 — 4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package TPS54225-Q1 — Automotive 4.5V to 18V, 2A Synchronous Buck Converter with DCAP2 Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS54225EVM-538 — Synchronous Step-Down DCAP2 Mode Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54225EVM-538 — Synchronous Step-Down DCAP2 Mode Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54225 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 27, 2021
Certificate TPS54225EVM-538 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos