TPS54231EVM-372

TPS54231EVM-372

Order now

Overview

The TPS54231EVM-372 is a fully assembled and tested circuit for evaluating the TPS54231 synchronous step-down SWIFT™ converter. The EVM converts a 7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 2 A. The switching frequency is internally set at a nominal 570 kHz. The high-side MOSFET is incorporated inside the TPS54231 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54231 provides adjustable slow start and undervoltage lockout inputs.

Features
  • 7-V to 28-V input voltage range
  • 92.7% efficiency (VIN = 7 V, IO = 0.5 A)
  • High efficiency at light loads with pulse-skipping eco-mode
  • Fixed 570-kHz switching frequency
  • Integrated 80-mΩ high-side MOSFET supports up to 2-A continuous output current
DC/DC converters
TPS54231 — 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54231EVM-372 — TPS54231 28V Input, 3.3V Output, 2A Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54231EVM-372 — TPS54231 28V Input, 3.3V Output, 2A Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54231 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 26, 2021
Certificate TPS54231EVM-372 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos