TPS543021EVM

TPS543021EVM

Order now

Overview

The TPS543021EVM evaluation module (EVM) helps designers evaluate the operation and performance of the easy-to-use, 3A synchronous step-down converter TPS543021. The TPS543021EVM operates from 6V to 28V input, 24V nominal and provides a 5V output at 3A. The switching frequency is 400kHz. The EVM also includes AC signal injection terminals for control loop measurements.

Features
  • 4.5V to 28V input voltage range
  • Adjustable output voltage
  • 3A continuous output current capability
  • Support low drop out
  • Eco-mode at light load
DC/DC converters
TPS543021 — 4.5V to 30V input, 3A, 400kHz synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS543021EVM — TPS543021 Step-Down Converter Evaluation Module

Supported products & hardware

TPS543021EVM — TPS543021 Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS543021 Step-Down Converter Evaluation Module User's Guide PDF | HTML Aug 4, 2025
Certificate TPS543021EVM EU Declaration of Conformity (DoC) Jul 17, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos