TPS54319EVM-626

TPS54319EVM-626

Order now

Overview

The TPS54319EVM-626 is a fully assembled and tested circuit for evaluating the TPS54319 2.95V to 6V input 3A synchronous buck converter. There are terminal blocks for input and output. Additional test points are also provided.

Features
  • Integrated 45mW MOSFETs
  • 0.827V Reference with 3% Accuracy over Temperature
  • 200KHz to 2MHz Adjustable Switching Frequency
  • Integrated Tracking Pin
  • Pin compatible with 3-A TPS54318
DC/DC converters
TPS54319 — 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS54319EVM-626 — Evaluation Module for TPS54319 Step-Down DC/DC Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54319EVM-626 — Evaluation Module for TPS54319 Step-Down DC/DC Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54319EVM-626 3-A, SWIFT Regulator Evaluation Module May 19, 2010
Certificate TPS54319EVM-626 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos