TPS54327EVM-686

TPS54327EVM-686

Order now

Overview

The TPS54327EVM-686 is a fully assembled and tested circuit for evaluating the TPS54327 synchronous step-down converter. The TPS54327EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54327 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.

Features
  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated FETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 700-kHz switching frequency operation
DC/DC converters
TPS54327 — 4.5V to 18V Input, 3-A Synchronous Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54327EVM-686 — Evaluation Module for TPS54327 3-A Synchronous Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54327EVM-686 — Evaluation Module for TPS54327 3-A Synchronous Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54327 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 11, 2021
Certificate TPS54327EVM-686 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos