TPS54362BEVM

TPS54362BEVM

Order now

Overview

The TPS54362-Q1 DC/DC converter is designed to provide up to a 3-A output from an input voltage source of 3.6 V to 48 V. The switching frequency is externally set at a nominal 500 kHz. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the transient performance of the device. An external divider allows for an adjustable output voltage. Additionally, the TPS54362-Q1 provides adjustable slow start input. The absolute maximum input voltage is 48 V for the TPS54362BEVM.

Features
  •  Adjustable output voltage (down to 0.9V)
  •  Adjustable slow start time
  •  Under voltage lockout
  •  500kHz switching frequency (adjustable down to 200 kHz and up to 2.2MHz)
  •  Excellent EMI/EMC performance
DC/DC converters
TPS54362-Q1 Automotive 3.6V to 48V, 3A Buck Converter with Low Iq and Voltage Supervisor
Download View video with transcript Video

Order & start development

Evaluation board

TPS54362BEVM — TPS54362BEVM: Step Down DCDC Converter with 3A Output from 3.6V to 48V Source Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54362BEVM TPS54362BEVM: Step Down DCDC Converter with 3A Output from 3.6V to 48V Source Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS54362B EVM User’s Guide May 20, 2014
Certificate TPS54362BEVM EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Passing CISPR25 Radiated Emissions Using TPS54362B-Q1 May 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos