TPS54424EVM-779

TPS54424EVM-779

Order now

Overview

The TPS54424EVM-779 is an 4-A synchronous converter evaluation module (EVM).  The TPS54424 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and on-time jitter. Forced continuous conduction mode keeps the switching frequency fixed at light loads and enables fast transient response to and from light loads.

Features
  • Highly efficient with low RDSON MOSFETs
  • Set at 700-kHz switching frequency (Adjustable from 200 kHz ~ 1.6 MHz)
  • Synchronizable to external clock
  • High voltage reference accuracy (1% across temperature)
  • Supports low-voltage out with 0.6-V voltage reference
DC/DC converters
TPS54424 — 4.5V to 17V Input, Current Mode, 4A Synchronous SWIFT™ Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54424EVM-779 — TPS54424 4A Synchronous SWIFT™ Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54424EVM-779 — TPS54424 4A Synchronous SWIFT™ Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54424 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 2, 2021
Certificate TPS54424EVM-779 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos