TPS54427EVM-052

TPS54427EVM-052

Order now

Overview

The TPS54427EVM-052 is a fully assembled and tested circuit for evaluating the TPS54427 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 4 A. The main control loop of TPS54427 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.

Features
  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated FETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 650-kHz switching frequency operation
DC/DC converters
TPS54427 — 4.5V to 18V Input, 4-A Synchronous Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54427EVM-052 — Evaluation Module for TPS54427 Synchronous Step-Down Converter

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54427EVM-052 — Evaluation Module for TPS54427 Synchronous Step-Down Converter

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54427 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 2, 2021
Certificate TPS54427EVM-052 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos