TPS544C27EVM

TPS544C27EVM

Order now

Overview

The TPS544C27EVM is an evaluation module for the TPS544C27 DC/DC synchronous buck converter with a digital PMBus and a series voltage identification (SVID) interface to accommodate Intel processors. The evaluation module accepts an 8V to 16V input and can deliver an output current up to 35A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space.

Features
  • Regulated 1V output up to 35A DC output current
  • Convenient test points for probing critical waveforms
  • PMBus connector for easy connection with the USB adaptor
DC/DC converters
TPS544C27 — 4V to 18V input, 35A, PMBus and SVID synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS544C27EVM — TPS544C27 evaluation module

Supported products & hardware

TPS544C27EVM — TPS544C27 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS544C27EVM 4V to 18V, 35A Step-Down Converter Evaluation Module PDF | HTML Jun 18, 2024
Certificate TPS544C27EVM EU Declaration of Conformity (DoC) Apr 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos