TPS544E27EVM

TPS544E27EVM

Order now

Overview

The TPS544E27EVM evaluation module (EVM) is configured to evaluate the operation of the TPS544E27 converter in a single-output configuration. The input voltage range is 8V to 16V, the output voltage is 1V and the maximum output current is 40A. The TPS544E27EVM allows programming and monitoring through the PMBus interface.

Features
  • Regulated 1V output up to 40A DC output current
  • Convenient test points for probing critical waveforms
  • PMBus connector for easy connection with the USB adapter
DC/DC converters
TPS544E27 — 4V to 18V input, 40A, PMBus and SVID synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS544E27EVM — TPS544E27 evaluation module

Supported products & hardware

TPS544E27EVM — TPS544E27 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS544E27EVM 4V to 18V, 40A Step-Down Converter Evaluation Module PDF | HTML Aug 15, 2024
Certificate TPS544E27EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 15, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos