TPS54528EVM-052

TPS54528EVM-052

Order now

Overview

The TPS54528EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54528 synchronous step-down DC-DC converter. The TPS54528EVM-052 operates from a 4.5V to 18V supply and provides a 1.05V output at 5A. The main control loop for the TPS54528EVM-052 uses D-CAP2 mode control, which provides a very fast transient response with no external components. An integrated Auto-Skip Eco mode function provides higher efficiency at light load.

Features
  • 4.5V to 18V Input Voltage Range
  • D-CAP2 Mode Enables Fast Transient Response
  • 1.05V Output Voltage
  • 5A Output Current
  • Auto-Skip Eco Mode
DC/DC converters
TPS54528 — 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Eco-mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54528EVM-052 — Evaluation Module for TPS54528 Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54528EVM-052 — Evaluation Module for TPS54528 Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS54528EVM-052 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos