TPS54618EVM-606

TPS54618EVM-606

Order now

Overview

The TPS54618EVM-606 is a fully assembled and tested curcuit for evaluating the TPS54618 6A, 2MHz Synchronous Step-Down SWIFT DC/DC Converter. The TPS54618EVM-606 operates from a 3V to 6V input and delivers a 1.8V output at 6A. The same board may be modified to provide different output voltages. See the TPS54618EVM-606 User's Guide for details.

Features
  • 2.95V to 6V operation
  • Current mode control
  • Synchronizes to External Clock
  • 250uA No load quiescent operating current (no switching)
  • 200kHz to 2MHz externally set frequency
  • Low drop out, 98% max. duty cycle
  • +/-1% VSENSE reference over temp
  • 0.8V Internal Voltage Reference
  • Power Good output
  • Stable Operation with Ceramic Output Capacitor
  • External Slow Start/Tracking
  • Adjustable Input Voltage UVLO
  • Forced CCM
  • Cycle by Cycle Current Limit and over temperature protection
  • Thermally Enhanced 16-Pin 3 mm x 3 mm QFN (RTE)
  • Monotonic start into pre-biased output
DC/DC converters
TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54618-Q1 Automotive 2.95V to 6V, 6A, 2MHz Synchronous Buck Converter TPS54618C-Q1 Automotive 2.95-V to 6-V, 6-A, 2-MHz synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54618EVM-606 — Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54618EVM-606 Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54618EVM-606, 6-A SWIFT Regulator Evaluation Module (Rev. A) Mar 5, 2012
Certificate TPS54618EVM-606 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos