TPS552882EVM-2MHZ

TPS552882EVM-2MHZ

Order now

Overview

The TPS552882 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application. The TPS552882 has up to 36 V input voltage capability. It can output 15 A when working in buck mode. When working in boost mode, the device delivers 100 W from 8 V input or 60 W from 5 V input.

Features
  • Input voltage range: 2.7 V to 36 V
  • Output voltage range: 0.8 V to 21.26 V
  • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
  • Adjustable switching frequency 200 kHz to 2.4 MHz
  • Programmable output current limit
DC/DC converters
TPS552882 36-V, 16-A buck-boost converter TPS552882-Q1 36-V, 16-A buck-boost converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS552882EVM-2MHZ — EVM for TPS552882 2MHz

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS552882EVM-2MHZ EVM for TPS552882 2MHz

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS552882EVM-2MHz Evaluation Module (Rev. A) PDF | HTML Oct 16, 2020
Certificate TPS552882EVM-2MHz EU Declaration of Conformity (DoC) Sep 14, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos