TPS560200EVM-537

TPS560200EVM-537

Order now

Overview

The Texas Instruments TPS560200EVM-537 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS560200 Synchronous Step-Down Converter. The EVM comprises a nominal 12 V input, 1.05 V output synchronous buck converter. Output current is rated at 0.5 A. The input voltage range is 4.5 V to 18 V. The TPS560200 features enable control and extremely small size and low external component count. The TPS560200 uses DCAP2 control with pseudo fixed 650 kHz switching frequency for fast transient response with minimal output capacitance. Also, the TPS560200 has light load pulse skipping for enhanced efficiency.

Features
  • 2-ms internal soft-start
  • Wide Input Voltage Up to 18 V
  • Integrated 0.95-Ω / 0.33-Ω Low-Side MOSFETs for 0.5A continuous output"
  • Auto-skip Advanced Eco-Mode™ for high efficiency at light loads
DC/DC converters
TPS560200 — 17V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS560200EVM-537 — 500-mA Synchronous Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS560200EVM-537 — 500-mA Synchronous Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPS560200EVM-537 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS560200EVM-537 0.5-A, Single Channel Regulator Evaluation Module Sep 6, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos