TPS563200EVM-652

TPS563200EVM-652

Order now

Overview

The TPS563200 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563200 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563200 operates in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS56320EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3A load current.

Features
  • D-CAP2™ Mode Control 650-kHz Switching - Wide Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Integrated 68-mΩ (High Side) and 39-mΩ (Low Side) FETs
  • Advanced Eco-mode™ for High Efficiency at Light Load
  • Pre-Biased Soft Start
  • Cycle-By-Cycle Hiccup Over-current Limit
  • OVP, UVLO and TSD Protections (non-latch)
  • Fixed Soft Start: 1 ms
DC/DC converters
TPS563200 17 V Input, 3A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS563200EVM-652 — TPS563200 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS563200EVM-652 TPS563200 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS563200 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jul 8, 2021
Certificate TPS563200EVM-652 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos