TPS565208EVM-858

TPS565208 5-A Synchronous Step-Down Voltage Regulator Evaluation Module

TPS565208EVM-858

Order now

Overview

The TPS565208 is a single, adaptive on-time, Forced CCM, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The high-side and low-side switching MOSFETs are incorporated inside the TPS565208 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS565208 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS565208 dc/dc synchronous converter is designed to provide up to a 5-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.8 V to 6.5 V. The TPS565208EVM-858 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 5 A from 4.5-V to 17-V input. The EVM user’s guide describes the TPS565208EVM-858 performance.

Features
  • Supports 5 V, 12 V and 15 V power bus
  • Synchronous Buck Converter with integrated FETs
  • DCAP2 Control
  • Internal Soft Start
  • 5 A Output Current
DC/DC converters
TPS565208 4.5V to 17V, 5A Synchronous Step-Down Voltage Regulator in SOT23
Download View video with transcript Video

Order & start development

Evaluation board

TPS565208EVM-858 — TPS565208 5-A Synchronous Step-Down Voltage Regulator Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS565208EVM-858 TPS565208 5-A Synchronous Step-Down Voltage Regulator Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS565208 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 11, 2021
Certificate TPS565208EVM-858 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos