TPS60241EVM-194

TPS60241EVM-194

Order now

Overview

The TPS60241EVM-194 is an evaluation tool for the 170-µVrms zero-ripple buck-boost charge pump TPS60241. With an input voltage in the range of 2.7 V to 5.5 V, it delivers a regulated output voltage of 5 V with up to 25mA of output current.

Features
  • Input Voltage: 2.7 V to 5.5 V (TPS60241)
  • Ouput Voltage: 5.0 V +/- 2.5 % (TPS60241)
  • Output Current: up to 25 mA
  • Enable Input

The TPS60241EVM-194 can also be used to evaluate other devices of the TPS6024x family. The only change that is required is to replace the TPS60241 with the appropriate device. The TPS60240, TPS60242 and TPS60243 work from an input voltage in the range of 1.8 V to 5.5 V and generate an output voltage of 3.3 V, 2.7 V or 3.0 V respectively.

DC/DC converters
TPS60241 — 170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 5.0V Output For VCO Supply
Download View video with transcript Video

Order & start development

Evaluation board

TPS60241EVM-194 — Evaluation Module for 170 uVrms Zero Ripple Buck-Boost Charge Pump TPS60241

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS60241EVM-194 — Evaluation Module for 170 uVrms Zero Ripple Buck-Boost Charge Pump TPS60241

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS60241EVM-194 170 uVrms Zero-Ripple Switched Cap Buck-Boost Converter for Nov 13, 2001
Certificate TPS60241EVM-194 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos