TPS60400EVM-178

TPS60400EVM-178

Order now

Overview

Need for use: The EVM does not contain any components. The pcb therefore first has to be populated with the appropriate components. A description of different applications that can be tested using the EVM can be found in the TPS60400EVM users guide. Samples of the TPS6040x family can be ordered over the web.

The TPS60400EVM-178 is a evaluation tool for the TPS6040x family of SOT23-5 inverting charge pumps. These devices generate an unregulated negative output voltage from an input voltage in the range of 1.6 V to 5.5 V with an output current of up to 60 mA.

Features
  • Input voltage range for TPS6040x devices: 1.8V to 5.5V
  • Output voltage: -Vin with no load
  • Output current: up to 60mA
  • Board size: 72.4mm x 52.7mm

The EVM can be used to evaluate all devices of the TPS6040x family. The board consists of four sections for different applications:

  • Standard inverter
  • Doubling inverter (Vout=-2Vin)
  • Inverter / doubler (Vout1=2Vin and Vout2=-Vin)
  • Step-down charge pump (Vout=1/2Vin)
DC/DC converters
TPS60400 — 60mA Charge Pump Voltage Inverter with Variable Switching Frequency TPS60400-Q1 — Automotive Unregulated 60mA Charge Pump Voltage Inverter TPS60401 — 60mA Charge Pump Voltage Inverter with Fixed 20kHz Operation TPS60401-Q1 — Automotive Unregulated 60mA Charge Pump Voltage Inverter with 20kHz Fixed Frequency TPS60402 — 60mA Charge Pump Voltage Inverter with Fixed 50kHz Operation TPS60402-Q1 — Automotive Unregulated 60mA Charge Pump Voltage Inverter with 50kHz Fixed Frequency TPS60403 — 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation TPS60403-Q1 — Automotive Unregulated 60mA Charge Pump Voltage Inverter with 250kHz Fixed Frequency
Download View video with transcript Video

Order & start development

Evaluation board

TPS60400EVM-178 — evaluation module for charge pump inverter (bare PCB)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS60400EVM-178 — evaluation module for charge pump inverter (bare PCB)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS60400EVM-178 for Evaluating TPS6040x Charge Pump Devices Aug 7, 2001
Certificate TPS60400EVM-178 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos