TPS61088Q1EVM-037

TPS61088Q1EVM-037

Order now

Overview

The TPS61088-Q1 is a high power density, fully integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088-Q1 has wide input voltage range from 2.7 V to 12 V to support applications with single cell or two cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

Features
  • Input voltage range: 2.7 to 12 V
  • Output voltage range: 4.5 to 12.6 V
  • Up to 90% efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 2 A
  • Mode selection between PFM mode and forced PWM mode at light load
  • Resistor-programmable switch peak current limit
  • Adjustable switching frequency: 200 kHz to 2.2MHz
DC/DC converters
TPS61088-Q1 10-A fully-integrated synchronous boost converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61088Q1EVM-037 — Boost converter evaluation module for TPS61088-Q1

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61088Q1EVM-037 Boost converter evaluation module for TPS61088-Q1

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61088Q1EVM-037 Evaluation Module User's Guide (Rev. A) Oct 15, 2018
Certificate TPS61088Q1EVM-037 EU Declaration of Conformity (DoC) PDF | HTML Jan 26, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos