TPS61089EVM-742

TPS61089EVM-742

Order now

Overview

The TPS61089 is a fully-integrated synchronous boost converter with a 19-mΩ main power switch and a 27-mΩ rectifier switch. The device provides a high efficiency and small size power solution for portable equipment. The TPS61089 features wide input voltage range from 2.7 V to 12 V to support applications powered with single cell or two cell Lithium ion/polymer batteries. The TPS61089 has 7-A switch current capability and can provide an output voltage up to 12.6 V.

Features

  • 2.7-12V Input voltage range
  • Up to 90% Efficiency at VIN = 3.3 V, VOUT = 9 V,and IOUT = 2 A
  • Resistor-Programmable Peak Current Limit up to 7 A
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz
  • Internal Output Overvoltage Protection at 13.2 V

DC/DC converters
TPS61089 — 12.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS61089EVM-742 — Boost Converter Evaluation Module for TPS61089

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61089EVM-742 — Boost Converter Evaluation Module for TPS61089

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61089EVM-742 User's Guide Apr 7, 2016
Certificate TPS61089EVM-742 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos