TPS61170EVM-280

TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

TPS61170EVM-280

Order now

Overview

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.

Features
  • 3 V to 18 V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2 A Integrated Switch
  • 1.2 MHz Fixed Switching Frequency
  • Programmable reference voltage using PWM signal or Easyscale
  • Built-in Soft Start
AC/DC & DC/DC converters (integrated FET)
TPS61170 1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package TPS61170-Q1 3-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61170EVM-280 — TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61170EVM-280 TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61170EVM-280 User's Guide (Rev. C) Sep 18, 2009
Certificate TPS61170EVM-280 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

SUPPORT SOFTWARE
TPS6116XEVM-SW Software for TPS6116x Evaluation Modules

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.