TPS61181AEVM-259

TPS61181AEVM-259

Order now

Overview

The TPS61181AEVM-259 user's guide describes the characteristics, operation, and use of the TPS6118xEVM-259 evaluation module (EVM). This EVM contains either Texas Instruments' TPS61181 (-001 build) or TPS61182 (-002 build) or TPS61181A (-003 build)-based WLED power solutions, each of which provides up to six independently regulated current outputs using a single inductor step-up (boost) converter. The current outputs are ideal for driving a WLED backlight in notebook/laptop computers. A separate EVM, WLEDEVM-260, contains eight strings of 10 series WLEDs and connects to the TPS6118x EVMs via a 14-pin ribbon cable to simplify evaluation. This user's guide includes EVM specifications, recommended test setup, test results, bill of materials, and a schematic diagram for the TPS61181/2/1AEVM.

Features
  • 4.5 V to 24 V Input Voltage
  • 38V Maximum Output Voltage
  • Integrated 1.5 A/40 V MOSFET
  • 1.0-MHz Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30 mA
  • Up to 10 WLED in Series
  • 1% Typical Current Matching and Accuracy
  • Up to 1000:1 PWM Brightness Dimming
  • Minimized Output Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • True Shutdown
  • Over Voltage Protection
  • WLED Open/Short Protection
  • Built-in Soft Start
Backlight LED drivers
TPS61181A — Six Strings LED driver for notebook application
Download View video with transcript Video

Order & start development

Evaluation board

TPS61181AEVM-259 — Evaluation Module for TPS61181A Six Strings LED Driver for Notebook Application

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61181AEVM-259 — Evaluation Module for TPS61181A Six Strings LED Driver for Notebook Application

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61181EVM-259 / TPS61182EVM-259 (Rev. B) May 12, 2011
Certificate TPS61181AEVM-259 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos