TPS61260EVM-673

Evaluation Module for TPS61260 Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage

TPS61260EVM-673

Order now

Overview

This user’s guide describes the TPS6126x evaluation module (EVM) and how to perform a stand-alone evaluation to allow the EVM to interface with the system and host. The TPS61260EVM-673 converter is programmed from the factory to deliver a 3.3-Vdc output voltage for a continuous load of up to 100 mA. The boost converter can be enabled or disabled with the JP1 shunt jumper. Other options with a fixed output voltage are available.

Features
  • Up to 95% Efficiency
  • More than 50 mA Output Current at 3.3 V (VIN > 0.9 V)
  • Input Voltage Range from 0.8 V to 4.0 V
  • Fixed and Adjustable Output Voltage Options from 1.8 V to 4.0 V
  • Programmable Average Output Current from 10 mA to 100 mA
  • Up to 700 mA Switch Current Rating
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Low Quiescent Current
  • Dynamic Switch Current Limit
  • Advanced Softstart
  • Quasi Fixed Frequency Operation at 2.5 MHz
  • Output Overvoltage Protection
  • Load Disconnect During Shutdown
  • Undervoltage Lockout
AC/DC & DC/DC converters (integrated FET)
TPS61260 Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage TPS61261 Tiny Low Input Voltage Boost Converter with 3.3 Output Voltage
Download View video with transcript Video

Order & start development

Evaluation board

TPS61260EVM-673 — Evaluation Module for TPS61260 Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61260EVM-673 Evaluation Module for TPS61260 Tiny Low Input Voltage Boost Converter with Adjustable Output Voltage

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61260EVM-673 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS6126x, Low-Input Voltage, Boost Converter Evaluation Module Jun 8, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.