TPS61372LEVM

TPS61372L evaluation module

TPS61372LEVM

Order now

Overview

The TPS61372L evaluation module (EVM) helps to evaluate the behavior and performance of the TPS61372L at different input voltage, output voltage and load conditions. The input voltage is from 2.5V to 5.5V, and the output voltage is set to 11V. The input and output voltages can be changed through external feedback resistors. Two jumpers are placed to test the EN and MODE pin function.

Features
  • Input voltage range: 2.5V to 5V
  • Output voltage: 11V
  • Max output current: 0.6A when VIN >= 3.3V
AC/DC & DC/DC converters (integrated FET)
TPS61372L 16V 3.8A synchronous boost with load disconnect
Download View video with transcript Video

Order & start development

Evaluation board

TPS61372LEVM-110 — TPS61372L evaluation module

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS61372L 16V 3.8A synchronous boost with load disconnect
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61372LEVM-110 TPS61372L evaluation module

close
Version: null
Release date:
Products
AC/DC & DC/DC converters (integrated FET)
TPS61372L 16V 3.8A synchronous boost with load disconnect
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61372LEVM-110 Evaluation Module PDF | HTML Apr 8, 2025
Certificate TPS61372LEVM-110 EU Declaration of Conformity (DoC) Feb 28, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.