The TPS61382AQEVM-158 operates over a back up battery voltage range of 0V to 12V and main battery voltage up to 40V to achieve a bi-directional operation. The EVM supports an output up to 5.5A at 3.6V BUB and 6.2V output in boost mode, and supports 50-500mA charging current in charger mode. The device functions are adjustable using I2C interface.
Features
- Back-up battery (BUB) voltage in boost mode: 0.5V to 12V, 3V minimum voltage for start up
- Support absmax (VOUT pin) up to 40V
- Boost output voltage up to 12V
- Fault or operation status indication by STATUS pin and I2C
- Backup battery State-of-Health(SOH) detection
- Frequency: 2.2MHz for automotive applications