TPS61390EVM-020

TPS61390EVM-020

Order now

Overview

The TPS61390 is a step-up converter with the current mirror and sample / hold circuitry being integrated, which is designed for biasing and monitoring the avalanche photodiodes (APD) in the optical receivers. The TPS61390 supports up to 85-V output from an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 800 mA and the switching frequency is 1.2 MHz.

Features
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • Sample / hold with minimum 350-ns response time
  • Optical range: ± 3dB accuracy
  • Current mirror ratios: 1:5 and 4:5
  • Switching frequency: 1.2 MHz
DC/DC converters
TPS61390 — 85-VOUT boost converter with current mirror and sample and hold
Download View video with transcript Video

Order & start development

Evaluation board

TPS61390EVM-020 — Boost converter evaluation module for TPS61390

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61390EVM-020 — Boost converter evaluation module for TPS61390

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61390EVM-020 Evaluation Module PDF | HTML Apr 2, 2018
Certificate TPS61390EVM-020 EU Declaration of Conformity (DoC) Apr 20, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos