TPS62088EVM-814

TPS62088EVM-814

Order now

Overview

The TPS62088EVM-814 evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM provides a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm. The TPS62088 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.

Features
  • 2.4V to 5.5V Input Voltage Range
  • 1.8V Output Voltage with 1% accuracy
  • 3A of Output Current
  • 1mm Maximum Solution Height
  • 26mm2 Total Solution Size
DC/DC converters
TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP TPS62088A 2.4-V to 5.5-V input, 3-A, step-down converter in 1.2-mm x 0.8-mm WCS package with forced-PWM TPS6283810 2.4V-5.5V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS62088EVM-814 — TPS62088 3A Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62088EVM-814 TPS62088 3A Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC703.ZIP (347 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62088EVM-814 User's Guide Dec 5, 2017
Certificate TPS62088EVM-814 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos