TPS62090EVM-063

TPS62090EVM-063

Order now

Overview

The TPS62090EVM-063 is a fully assembled and tested circuit for evaluating the TPS62090. The TPS62090 is a step-down converter that operates with an input voltage between 2.5 V and 6 Vdc, an output voltage of 1.8 V using external resistors, and can deliver up to 3000 mA of continuous current. The converter has a programmable soft-start, a power-out good status, and several other safety features. See the data sheet for the complete description. The user’s guide describes the TPS62090 evaluation module (EVM) and how to perform a stand-alone evaluation or interface with a host or system.

Features
  • 2.5 V to 6 V Input Voltage Range
  • DCS™ Control
  • 95% Converter Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 2.8 MHz/1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Fixed Output Voltage Versions
  • Output Discharge Function
  • Adjustable Softstart
  • Two Level Short Circuit Protection
  • Output Voltage Tracking
  • Wide output capacitance selection
DC/DC converters
TPS62090 — 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control
Download View video with transcript Video

Order & start development

Evaluation board

TPS62090EVM-063 — TPS62090EVM-063 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62090EVM-063 — TPS62090EVM-063 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2090EVM-063 Evaluation Module (Rev. A) May 15, 2012
Certificate TPS62090EVM-063 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos