TPS62110EVM-101

TPS62110EVM-101

Order now

Overview

The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages from 16V down to 1.2V at an efficiency as high as 95%.

Features
  • Input Voltage: 3.1V to 17V
  • Output Voltage: 1.2V to 16V (adj.)
  • Output Voltage: 3.3V (fixed)
  • Output Voltage: 5V (fixed)
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-uA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16-Pin QFN Package
DC/DC converters
TPS62110 — Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 TPS62110-Q1 — Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package TPS62111 — 3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 TPS62112 — 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
Download View video with transcript Video

Order & start development

Evaluation board

TPS62110EVM-101 — TPS62110 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62110EVM-101 — TPS62110 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62110 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 10, 2021
Certificate TPS62110EVM-101 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos