TPS62122EVM-586

TPS62122EVM-586

Order now

Overview

The TPS62122EVM-586 is a fully assembled and tested platform for evaluating the operation and performance of the TPS62122 converter. The TPS62122EVM-586 has an input voltage range from 2.0 V up to 15 V, and the output voltage is adjustable with an external feedback divider network in the range of 1.2 V to 5.5 V. The maximum output current of the EVM circuit is 75 mA. The TPS62122 is a high-efficiency, synchronous step-down, dc-dc converter optimized for low-power applications. The wide operating input voltage range of 2 V to 15 V supports energy harvesting and battery-powered as well 9-V or 12-V line-powered applications.

Features
  • High input voltage range: 2.0 V up to 15 V
  • Adjustable output voltage: 1.2 V up to 5.5 V
  • Up to 75-mA output current
  • Up to 800-kHz switching frequency
DC/DC converters
TPS62122 15V, 75mA, 96% efficiency Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62122EVM-586 — TPS62122 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62122EVM-586 TPS62122 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC322.ZIP (186 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62122EVM User's Guide Sep 1, 2010
Certificate TPS62122EVM-586 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos