TPS62230EVM-370

TPS62230EVM-370

Order now

Overview

The TPS62230EVM-370 facilitates evaluation of the TPS62230, TPS62231 or TPS62232 IC. There are three independent circuits on the evaluation module: CKT1 will demonstrate the TPS62230 (2.5V) device.CKT2 will demonstrate the TPS62231 (1.8V) device.CKT3 will demonstrate the TPS62232 (1.2V) device.

Features
  • 3 MHz switch frequency
  • Up to 94% efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • Small External Output Filter Components 1.0µH/ 4.7µF
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start with typ. 100µs Start Up Time
DC/DC converters
TPS62230 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package TPS62231-Q1 Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62230EVM-370 — Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62230EVM-370 Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62230EVM-370 User's Guide Jun 1, 2009
Certificate TPS62230EVM-370 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos