TPS62239EVM-574

Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

TPS62239EVM-574

Order now

Overview

The TPS62239EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS622311 (1.1V), CKT2 will demonstrate the TPS62235 (1.2V), and CKT3 will demonstrate the TPS62239 (1.0V).

Features
  • 2 MHz / 3 MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • Small External Output Filter Components 1µH/ 4.7µF
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1 × 1.5 × 0.6mm3 SON Package
  • 12 mm2 Minimum Solution Size
  • Supports 0.6 mm Maximum Solution Height
  • Soft Start with typ. 100µs Start Up Time
DC/DC converters
TPS62230 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62239EVM-574 — Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62239EVM-574 Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62239EVM-574 User's Guide Apr 13, 2010
Certificate TPS62239EVM-574 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.